Added to Your Shopping Cart

Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More TSS521 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOIC (D) | 16 |
2,500 | LARGE T&R
Custom reel may be available |
-25 to 85 |
Package | Pins | SOIC (D) | 16 |
---|---|
Package qty | Carrier: |
2,500 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -25 to 85 |
Features for the TSS521
- Meter-Bus Transceiver (for Slave) Meets Standard EN1434-3
- Receiver Logic With Dynamic Level Recognition
- Constant-Current Sink Adjustable By Resistor
- Polarity Independent
- Power-Fail Function
- Module Supply Voltage Switch
- 3.3-V Constant Voltage Source
- Up to 9600 Baud in Half Duplex for UART Protocol
- Slave Power Support
- Supply From Meter-Bus by Output VDD
- Supply From Meter-Bus by Output VDD or From Backup Battery
- Supply From Battery – Meter-Bus Active for Data Transmission Only
Description for the TSS521
The TSS521 is a single-chip transceiver developed for Meter-Bus standard (EN1434-3) applications.
The TSS521 interface circuit adjusts the different potentials between a slave system and the Meter-Bus master. The connection to the bus is polarity independent and supports full galvanic slave isolation with optocouplers.
The circuit is supplied by the master through the bus. Therefore, this circuit offers no additional load for the slave battery. A power-fail function is integrated.
The receiver has dynamic level recognition, and the transmitter has a programmable current sink.
A 3.3-V voltage regulator with power reserve for a delayed switch off at bus fault is integrated.