TSW1265EVM

text.skipToContent text.skipToNavigation

TSW1265EVM

Wideband Dual Receiver Reference Design and Evaluation Platform

$499.00

Features

  • Complete RF-to-bits receiver evaluation platform utilizing a dual-channel downconverter, LMH6521 DVGA, and ADS4249 14-bit 250-MSPS ADC
  • The LMK04800 clock generator and jitter-cleaning provides a complete onboard clocking solution
  • A software GUI is provided to configure the ADS4249, LMK04800, and LMH6521
  • Easily interfaces with the TSW1400 pattern capture and generation card for quick evaluation
  • Texas Instruments  TSW1265EVM

    The TSW1265EVM is a wideband dual receiver reference design and evaluation platform. The signal chain allows conversion from RF to bits using a dual-channel downconverter mixer, the LMH6521 dual-channel DVGA, and the ADS4249 14-bit 250-MSPS ADC. The TSW1265EVM also includes the LMK04800 dual-PLL clock jitter cleaner and generator to provide an onboard low-noise clocking solution. A software GUI is provided to allow for configuration of the ADS4249 and LMK04800. The gain of the LMH6521 DVGA can be controlled through the GUI or alternatively through the high speed connector with an FPGA. The EVM is designed to mate with the TSW1400EVM pattern capture and generation board to capture data from the ADS4249. Signal analysis can then be performed with the High Speed Data Converter Pro software tool.