TSW12J54EVM Wideband RF receiver reference design top board image

TSW12J54EVM

Wideband RF receiver reference design

Pricing

Qty Price
+

Features for the TSW12J54EVM

  • 12-bit 4GSPS ADC - ADC12J4000
  • 8GHz Fully Differential Amplifier - LMH5401
  • 4.8 GHz Low Phase Noise PLL/VCO TRF3765
  • Clock Jitter Cleaner LMK04828
  • Complete TI Power Solution
  • 2GHz Butterworth Low Pass Filter Design

Description for the TSW12J54EVM

RF Sampling 4GSPS ADC with 8GHz DC-Coupled Fully differential Amplifier. Provides a wide bandwidth high performance AC- or DC-coupled capture platform with up to 2 GHz of continous capture bandwidth. Built-in DDC functions enable tuning, down-conversion and bandwidth reduction of captured signals for flexible RF-sampling application development. Wide-bandwidth and DC-coupled input capability also support high frequency time domain applications.

Pricing

Qty Price
+