Features for the TSW12J54EVM
- 12-bit 4GSPS ADC - ADC12J4000
- 8GHz Fully Differential Amplifier - LMH5401
- 4.8 GHz Low Phase Noise PLL/VCO TRF3765
- Clock Jitter Cleaner LMK04828
- Complete TI Power Solution
- 2GHz Butterworth Low Pass Filter Design
Description for the TSW12J54EVM
RF Sampling 4GSPS ADC with 8GHz DC-Coupled Fully differential Amplifier. Provides a wide bandwidth high performance AC- or DC-coupled capture platform with up to 2 GHz of continous capture bandwidth. Built-in DDC functions enable tuning, down-conversion and bandwidth reduction of captured signals for flexible RF-sampling application development. Wide-bandwidth and DC-coupled input capability also support high frequency time domain applications.