TSW12QJ1600EVM
ADC12QJ1600-Q1 8-ch (two synchronized 4-ch) 12-bit 1.6-GSPS JESD204C interface ADC evaluation module
Features for the TSW12QJ1600EVM
- Flexible transformer-coupled analog input to allow for a variety of sources and frequencies
- Easy-to-use software GUI to configure two ADC12QJ1600-Q1 parts for a variety of configurations through a USB interface
- Quickly evaluate ADC performance through high-speed data converter pro software (DATACONVERTERPRO-SW)
Description for the TSW12QJ1600EVM
The TSW12QJ1600 evaluation module (EVM) is used to evaluate the ADC12QJ1600-Q1 analog-to-digital converter (ADC) with different front-end options. ADC12QJ1600-Q1 is a 12-bit ADC capable of operating at sampling rates up to 1.6 gigasample per second (GSPS) with four analog input channels.
This design has two ADC12QJ1600-Q1 devices on the same printed circuit board (PCB), which can be used to demonstrate multiple ADC synchronizations, deterministic latency, and test the performance of the ADC with various front-end options (AC-coupled transformer; DC-coupled option with LMH32401). The design also demonstrates how the clocking scheme can be simplified by daisy-chaining the PLL reference output (PLLREFO+, PLLREFO-) from one ADC to another, eliminating the need for the clock-distribution chip that is usually needed by JESD devices.
TSW12QJ1600EVM output data is transmitted over a standard JESD204C high-speed serial interface.
ADC12QJ1600-Q1 and LMH32401 are controlled through an easy-to-use software GUI to enable quick configuration for a variety of uses.