text.skipToContent text.skipToNavigation

TSW14J57EVM

Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

Inventory: In stock

1999.0

Limit:  3

Features for the TSW14J57EVM

  • Quickly evaluate JESD204B and JESD204C ADC, DAC or AFE performance using TI HSDC Pro software
  • Direct connection to all TI JESD204B and JESD204C EVMs using an FMC+ standard connector (backwards compatible to FMC-equipped EVMs)
  • JESD204B and JESD204C RX and TX IP cores with 16 routed transceiver channels; operating range from 1.6 Gbps to 15 Gbps
  • Support for SUBCLASS 0 and 1 operation
  • Onboard high-speed USB 3.0-to-parallel converter bridges the FPGA interface to the host PC and GUI
  • 16-Gb DDR4 SDRAM (split into four independent 256 × 16, 4-Gb SDRAMs; total of 1G 16-bit samples)

Description for the TSW14J57EVM

The TI TSW14J57 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the new TI JESD204B family of high-speed analog-to-digital converters (ADCs), high-speed digital-to-analog converters (DACs) and analog front ends (AFEs).

Populated with an Arria® 10 device and using the Altera® JESD204B IP solution, the TSW14J57 can be dynamically configured to support all lane speeds from 1.6 Gbps to 15 Gbps - from 1 to 16 lanes.

Together with the accompanying High-Speed Data Converter Pro (HSDC Pro) graphic user interface (GUI), it is a complete system that captures and evaluates data samples from ADC, DAC and AFE EVMs that use JESD204B and/or JESD204C.