text.skipToContent text.skipToNavigation

TSW16DX370EVM

TSW16DX370EVM Evaluation Module

Inventory: In stock

599.0

Limit:  3

Features for the TSW16DX370EVM

  • High linearity, low noise Superheterodyne sub-system reference design
  • Wide RF input range and greater than 100MHz of IF bandwidth
  • Quickly evaluate ADC performance through High Speed Data Converter Pro software
  • Simple connection to TSW14J56EVM data capture card or direct connection to FMC based Xilinx development platform
  • Easy to use software GUI to configure the on-board devices for a variety of configurations through a USB interface

Description for the TSW16DX370EVM

The TSW16DX370EVM is a reference design board used to evaluate the high performance receiver IF super-heterodyne subsystem solution including the following products from Texas Instruments:

  • TRF37B32 dual down-converting mixer with integrated IF amplifier
  • LMH6521 dual digitally controlled variable gain amplifier (DVGA)
  • ADC16DX370 dual channel 16-bit analog-to-digital converter (ADC)
  • LMX2581 wideband frequency synthesizer with integrated VCO
  • LMK04828 ultra low jitter synthesizer and jitter cleaner

 The reference design features a wide RF input range from 700-2700MHz, IF bandwidth of over 100MHz, sampling rate of 368.64MSPS, and an output high-speed serial data rate of 7.37Gb/s, all derived from an on-board 61.44MHz reference oscillator. Two LC bandpass filters at the IF provide significant anti-aliasing protection and flat passband response. The signal chain achieves 28.7dB of power gain with variable gain control down to -2.8dB in 0.5dB steps.

The ADC16DX370EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector and may optionally be connected to a number of FPGA reference platforms from a number of vendors. 

The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.