TSW30H84EVM Wideband Transmit Signal Chain Evaluation Board and Reference Design top board image

TSW30H84EVM

Wideband Transmit Signal Chain Evaluation Board and Reference Design

Pricing

Qty Price
+

Features for the TSW30H84EVM

  • Includes LMK04806B (Please see LMK04800) for clock generation and jitter cleaning
  • Direct connection to TSW1400/TSW1406/TSW3100 TSW1406 signal generator
  • Comprehensive test capability for the transmitter (DAC34H84 quad DAC and two TRF3705 IQ Modulators) at RF outputs
  • Software support with a full featured GUI for easy testing and prototyping
  • FMC-DAC-Adapter card compatible to connect with FMC interconnect headers available Xilinx FPGA EVMs
  • Direct compatibility with HSMC headers on Altera FPGA EVMs
  • Description for the TSW30H84EVM

    The TSW30H84EVM Evaluation Module is a circuit board that allows system designers to evaluate the combined performance of Texas Instruments' transmit signal chain with the LMK04806B (Please see LMK04800) low noise clock generator/jitter cleaner. For ease of use as a complete RF transmit solution the TSW30H84EVM includes the LMK04806B (Please see LMK04800)for clocking the DAC34H84 digital-to-analog converter (DAC), as well as two TRF3705 for up-converting the I/Q outputs from the 4-channel DAC to RF carriers.

    The DAC34H84 is a four-channel, ultra-low power 16-bit 1.25 GSPS DAC with a maximum 625MSPS/DAC input pattern rate.

    The TRF3705 is a high performance complex RF modulator with a 300 MHz to 4 GHz output range.

    The LMK04806B (Please see LMK04800)is a low noise clock generator and jitter cleaner capable of jitter below 150fs rms and output frequencies up to at least 1250MHz for clocking the DAC34H84 at its full rate.

    The EVM can be used along with the TSW1400/TSW1406/TSW3100 pattern generator to perform a wide range of test procedures. The TSW1400/TSW3100 can be used with the DAC34H84 for patterns up to 1.25 GSPS and the TSW1406 for low cost, simple patterns up to 1 GSPS. Besides providing a high-quality, low jitter DAC sampling clock to the DAC34H84, the LMK04806B (Please see LMK04800)also provides FPGA clocks to the TSW1400/TSW1406/TSW3100 as an FPGA reference clock. The transmit RF signal path also includes an amplifier and programmable attenuator.

    Pricing

    Qty Price
    +