Packaging information
Package | Pins VQFN (RGE) | 24 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TUSB1002A
- Supports USB3.2 x1 SuperSpeed (5 Gbps) and SuperSpeedPlus (10 Gbps)
- Supports PCI express Gen3, SATA express, and SATA Gen3
- Ultra low-power architecture:
- Disconnect U2, U3: < 1.9 mW
- Shutdown: < 700 µW
- Adjustable voltage output swing linear range up to 1200 mVpp
- No host or device side requirement
- 16 settings for up to 16 dB at 10 Gbps of linear equalization
- Adjustable DC equalization gain
- Hot-plug capable
- Pin-to-pin compatible with LVPE502A and LVPE512 USB 3.0 redriver
- Pin-to-pin compatible with TUSB1002 redriver
- Temperature range: 0°C to 70°C (commercial) and –40°C to 85°C (industrial)
- ±5 kV HBM ESD
- Available in single 3.3-V supply.
- Available in 4 mm × 4 mm VQFN
Description for the TUSB1002A
The TUSB1002A is the industry’s first dual-channel USB 3.2 x1 SuperSpeedPlus (SSP) redriver and signal conditioner. The device offers low power consumption on a 3.3-V supply with its ultra-low-power architecture. It supports the USB3.2 low power modes which further reduces idle power consumption.
The TUSB1002A implements a linear equalizer, supporting up to 16 dB of loss due to inter-symbol interference (ISI). When USB signals travel across a PCB or cable, signal integrity degrades due to loss and inter-symbol interference. The linear equalizer compensates for the channel loss, and thereby, extends the channel length and enables systems to pass USB compliance. The dual lane implementation and small package size provides flexibility in the placement of the TUSB1002A in the USB3.2 path.
The TUSB1002A is available in either a 24-pin 4 mm × 4 mm VQFN. It is also available in a commercial grade ( TUSB1002A) or industrial grade ( TUSB1002AI).