TUSB1002EVM TUSB1002 USB 3.1 10-Gbps dual-channel linear redriver evaluation module angled board image

TUSB1002EVM

TUSB1002 USB 3.1 10-Gbps dual-channel linear redriver evaluation module

Pricing

Qty Price
+

Features for the TUSB1002EVM

  • Plug-and-play design
  • No external power source required
  • USB 3.1 spec compliance
  • Configurable through switches and jumpers
  • The TUSB1002 EVM includes the option of monitoring the current draw of the device

Description for the TUSB1002EVM

The TUSB1002EVM evaluation module (EVM) is designed to provide easy evaluation of the TUSB1002 device. This EVM is also a reference design to show a practical example of how to use the device in a mass-production system.

Pricing

Qty Price
+