Features for the TUSB1042EVM
- Plug and play design
- Easy configurable though jumpers and switches
- No external power through 5V DC IN is required
- The TPS65982 is configurable though a SPI flash
Description for the TUSB1042EVM
TUSB1042EVM is a functional board design of a linear redriver switch (TUSB1042) from a Type-C connector to a legacy Type B USB receptacle to connect to USB host systems using the TPS65982 controller for power delivery and CC pin control. The TUSB1042 equalization is easy to configure using the implemented jumpers.