TUSB211RPTREVM TUSB211 evaluation module angled board image

TUSB211RPTREVM

TUSB211 evaluation module

Pricing

Qty Price
+

Features for the TUSB211RPTREVM

  • Plug-and-play design
  • Requires no external power; powered from VBUS sourced from host port
  • Five sets of switches facilitate configuration changes
  • Includes headers for monitoring some device pins of TUSB211A, as well as power to the device

Description for the TUSB211RPTREVM

The TUSB211RPTR evaluation module (EVM) is designed to provide a simple means of demonstrating the signal conditioning capability of the TUSB211A. The EVM is preconfigured and connects the Type-B connector on the EVM to the Type-A receptacle found on a host PC with a standard USB cable; a USB device would plug into the Type-A receptacle of the EVM.

Pricing

Qty Price
+