TUSB212EVM USB 2.0 High Speed Signal Conditioner Evaluation Module angled board image

TUSB212EVM

USB 2.0 High Speed Signal Conditioner Evaluation Module

Pricing

Qty Price
+

Features for the TUSB212EVM

  • Plug and play design
  • Power the EVM by USB VBUS or 5- to 5.5-V DC IN through a power jack J3
  • Access the I2C bus through headers
  • Configurable through dip Switches

Description for the TUSB212EVM

The TUSB212 is a USB High-Speed signal conditioner, designed to compensate for ISI signal loss in a transmission channel. designed to be used as a medium connection between a USB host and a USB device. The interface to the EVM consists of a USB 3.1 Type A Receptacle and a USB 3.1 Type B Receptacle.

Pricing

Qty Price
+