14-pin (RGY) package image

TUSB217RGYTQ1 ACTIVE

Automotive USB 2.0 high speed signal conditioner with DC boost, integrated CDP, wide supply

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB217RGYRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU | SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins VQFN (RGY) | 14
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TUSB217-Q1

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 2:
      –40°C to 105°C TA
  • Wide Supply Voltage Range: 2.3 - 6.5 V
  • Ultra-low USB Disconnect and Shutdown Power Consumption
  • Provides USB 2.0 High Speed Signal Conditioning
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Support for Low Speed, Full Speed, High Speed Signaling
  • Host/Device Agnostic
  • Supports up to 5m Cable Length
    • Four Selectable Signal Boost (Edge Boost Along with DC Boost) Setting via External Pull Down Resistor
    • Three Selectable RX Sensitivity via Pull Up or Down Configurable Pin to Compensate ISI Jitter for High Loss Applications
  • Scalable Solution - Daisy Chain Devices for High Loss Applications
  • Pin Compatible with TUSB213 (5V)

Description for the TUSB217-Q1

The TUSB217-Q1 is a third generation USB 2.0 high speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB217-Q1 has a patented design that speeds up transition edges of USB 2.0 high speed signal with an edge booster and increases static levels with a DC boost function. In addition, the TUSB217-Q1 includes a pre-equalization function to improve the receiver sensitivity and compensate the ISI jitter in application with longer cable length. USB low speed and full speed signal characteristics are unaffected by the TUSB217-Q1.

The TUSB217-Q1 improves signal quality without altering packet timing or adding propagation delay, making it ideal for applications that require low latency.

The TUSB217-Q1 helps a system to pass the USB 2.0 high speed electrical near end eye compliance tests with a cable as long as 5 meters.

The TUSB217-Q1 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC 1.2) protocols.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB217RGYRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more