TUSB320-HA-EVM

text.skipToContent text.skipToNavigation

TUSB320-HA-EVM

TUSB320HAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module

$75.00

Features

  • Plug and play design
  • The EVM can be configured to be used for the evaluation of DFP, UFP, or DRP Type-C implementation
  • The EVM can also be configured to operate in I2C or GPIO mode. Default configuration is I2C
  • EVM configurable by  DIP switches

Texas Instruments  TUSB320-HA-EVM

The TUSB320-HA-EVM is designed to evaluate TUSB320HA devices.  The EVM can be configured to operate in DFP, UFP or DRP mode via DIP switch selection and/or I2C control.  All of the control inputs are also selectable via DIP Switch configuration.  The TUSB320HA devices can be used with a legacy USB systems or Type-C systems for evaluation purposes.