Features for the TUSB320EVM
- Plug and play design
- The EVM can be configured to be used for the evaluation of DFP, UFP, or DRP Type-C implementation
- The EVM can also be configured to operate in I2C or GPIO mode. Default configuration is I2C
- EVM configurable by DIP switches
Description for the TUSB320EVM
The TUSB320EVM can be configured to operate in DFP, UFP, or DRP mode via DIP switch selection and/or I2C control. All of the control inputs are also selectable via DIP switch configuration. The TUSB320 devices can be used with legacy USB systems or Type-C systems for evaluation purposes.