text.skipToContent text.skipToNavigation

TUSB322EVM

TUSB322 USB Type-C Configuration Channel Logic and Port Control With VCONN Evaluation Module

$149.00

Features

  • Plug and play design
  • Power the EVM by USB VBUS or 5- to 5.5-V DC IN through a power jack J3
  • Access the I2C bus through headers
  • Configurable through dip Switches

Texas Instruments  TUSB322EVM

The TUSB322 EVM is designed to evaluate TUSB322 devices. The EVM can be configured to operate in DFP, UFP, or DRP mode via DIP switch selection or I2C control. All of the control inputs are also selectable via DIP switch configuration. The TUSB322 devices can be used with legacy USB systems or USB Type-C™ systems for evaluation purposes.