Features for the TUSB4041PAPEVM
- Plug and play design
- Bus power and self power supported
- Configurable through EEPROM (optional)
- Test via on board jumpers/LEDs
Description for the TUSB4041PAPEVM
The TUSB4041PAPEVM operates as a functional interconnect between an upstream connection to a USB host or hub and up to four directly connected downstream devices or hubs. More devices and hubs can be supported if arranged in tiers. The TUSB4041PAPEVM is capable of supporting operation at High-Speed (HS), Full Speed (FS) or Low Speed (LS). In general, the speed of the upstream connection of the TUSB4041PAPEVM limits the downstream connections to that speed (HS and FS) or lower.