text.skipToContent text.skipToNavigation

TUSB522PEVM

TUSB522P Evaluation Module USB3.1 5Gbps Dual Channel Redriver

$99.00

Features

  • Plug and play design
  • No external power source required
  • USB 3.1 spec compliance
  • Configurable through Switchs and Jumper
  • The TUSB522P EVM includes the option of monitoring the current draw of the device

Texas Instruments  TUSB522PEVM

The TUSB522P EVM is designed to provide easy evaluation of the TUSB522P device. It is also meant to serve as a reference design to show a practical example of how to use the device in a mass-production system.