Packaging information
Package | Pins X2QFN (RWQ) | 18 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TUSB542
- Provides USB 3.1 Gen-1 5Gbps Super Speed (SS) 2:1 mux for a USB Type-C™ port
- Supports USB Type-C cable and connector specifications
- Ultra low-power architecture:
- Active 100mA
- U2/U3 1.3mA
- No connection 300µA
- Selectable equalization up to 9dB, de-emphasis, and output swing up to 6dB
- Integrated termination
- RX-detect function
- Signal monitoring for power management
- No host or device side requirement – supports USB-C DFP, UFP or DRP port
- Single supply voltage 1.8V ±10%
- Industrial temperature range of –40 – 85°C
Description for the TUSB542
The TUSB542 is a dual channel USB 3.1 Gen1 (5Gbps), also known as USB-C, re-driver supporting systems with USB Type-C connectors. The device offers signal conditioning plus the ability to switch the USB SS signals for the USB Type-C flippable connector. The TUSB542 can be controlled through the SEL pin by an external Configuration Channel Logic Controller to properly mux the signals.
The TUSB542 incorporates receiver equalization and transmitter de-emphasis to maintain signal integrity on both transmit and receive data paths. The receiver equalization offers multiple gain settings to overcome channel degradation from insertion loss and inter-symbol interference. To compensate for downstream transmission line losses, the output driver supports de-emphasis configuration. Additionally, automatic LFPS de-emphasis control allows for full compliance.
The TUSB542 offers low power consumption on a 1.8V supply with its ultra-low power architecture. The re-driver supports low power modes, which further reduce the idle power consumption.
The USB Type-C redriver is available in a small ultra-thin package, which is an excellent choice for many portable applications.