Features for the TUSB544RNQEVM
- Plug and play design
- Can be used with a DFP or UFP Type-C Source
- Easy configurable through jumpers and switches
Description for the TUSB544RNQEVM
The TUSB544RNQEVM is a USB Type-C Alt Mode re-driving switch supporting data rates up to 5Gbps for a downstream facing port (Host) or Upstream facing port (Device). This EVM can be used as reference for the cable implementations with the TUSB544 device.