Features for the TUSB564RNQEVM
- Plug and play design
- Power the EVM by USB VBUS or 5- to 5.5-V DC IN
- Configurable through dip Switches
Description for the TUSB564RNQEVM
The TUSB564RNQEVM can be used with an Alternate Mode Type-C Source such as the TUSB546 EVM and/or USB or DisplayPort Type-C Host system to evaluate the Type C implementation.