text.skipToContent text.skipToNavigation

TUSB8020BEVM

TUSB8020BEVM: Automotive Two-Port USB 3.0 Hub Evaluation Module

$199.00

Features

  • Complete 2-Ports Hub reference Design featuring TUSB8020B USB Hub Controller
  • Test via on board jumpers/LEDs
  • Quick connect to a USB-enable host

Texas Instruments  TUSB8020BEVM

The TI TUSB8020BEVM is a functional board design of a single device that implements both a USB 3.0 hub and a USB 2.0 hub. The EVM can support both SuperSpeed (SS) and USB 2.0 (HS, FS, and LS) operation on its USB ports. This EVM is intended for use in evaluating system compatibility, developing optional EEPROM firmware, and validating interoperability. This EVM also acts as a hardware reference design for any implementation of the TUSB8020B.