text.skipToContent text.skipToNavigation

TVS2201DRBR ACTIVE

22-V bidirectional flat-clamp surge protection device

Inventory: 5,047
 
Custom reel may be available

Download data sheet for TVS2201
  |   View additional information for TVS2201

Packaging information

Package | Pins VSON (DRB) | 8
Operating temperature range (°C) Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Protection Against 1-kV, 42-Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
  • Bidirectional Polarity Enables Protection Against Bipolar Signaling or Miswiring Conditions
  • Clamping Voltage of 29.6 V at 30 A of 8/20-µs Surge Current
  • Standoff Voltage: ±22 V
  • Small 3 mm x 3 mm2 SON Footprint
  • Survives Over 5,000 Repetitive Strikes of 30-A, 8/20-µs Surge Current at 125°C
  • Robust Surge Protection
    • IEC61000-4-5 (8/20 µs): 30 A
    • IEC61643-321 (10/1000 µs): 4 A
  • Low Leakage Current
    • 2-nA Typical at 27°C
    • 330-nA Maximum at85°C
  • Low Capacitance: 62 pF
  • Integrated Level 4 IEC 61000-4-2 ESD Protection

All trademarks are the property of their respective owners.

Description

The TVS2201 device shunts up to 30 A of IEC 61000-4-5 fault current to protect systemsfrom high-power transients or lightning strikes. The device survives the common industrial signalline EMC requirement of 1-kV IEC 61000-4-5 open circuit voltage coupled through a 42-Ω impedance.The TVS2201 uses a feedback mechanism to ensure precise flat clamping during a fault, keepingsystem exposure lower than traditional TVS diodes. The tight voltage regulation allows designers toconfidently select system components with a lower voltage tolerance, lowering system costs andcomplexity without sacrificing robustness. The TVS2201 has a ±22-V operating range to enableoperation in systems that require protection against reverse wiring conditions.

In addition, the TVS2201 is available in a small SON footprint designed for spaceconstrained applications, offering a significant size reduction compared to standard SMA and SMBpackages. Low device leakage and capacitance ensure a minimal effect on the protected line. Toensure robust protection over the lifetime of the product, TI tests the TVS2201 against 5000repetitive surge strikes at 125°C with no shift in device performance.

The TVS2201 is part of TI’s Flat-Clamp family of surge devices. For a deeper look at theFlat-Clamp family, refer to the Flat-Clamp Surge Protection Technology for Efficient SystemProtection white paper.

Qty Price
1-99 $0.57
100-249 $0.44
250-999 $0.32
1,000+ $0.23