text.skipToContent text.skipToNavigation

TX810EVM

TX810 Evaluation Module

$199.00

Features

  • Eight inputs and eight outputs available
  • Configurable bias current to match output voltage to system's needs
  • Flexible input and output loads to match customer's circuitry

Texas Instruments  TX810EVM

The TX810 is an 8-channel, current-programmable, low-noise, transmit/receive switch. It is capable of operating with +/-5-V or +10-V/0-V power supplies. The TX810 provides a highly integrated solution for a wide range of ultrasound system applications. The TX810EVM offers a means to evaluate the functionality and performance of the device.