Features for the TXB-EVM
- Supports the TXB0101, TXB0102, TXB0104, TXB0108
- Supports DCK, DCU, RUT and RGY packages of TI
- Option of individual external loading per channel
- Additional package options supported on the same footprint
Description for the TXB-EVM
This EVM is designed to support the TXB auto bidirectional families for single, dual, four and eight channel devices. The TXB devices belong to the auto bidirectional translation family with an operating voltage designed to level translation between 1.2V and 5.5 V.