text.skipToContent text.skipToNavigation

TXB0108ZXYR

8-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15-kV ESD Protect

Availability: 7,075

Packaging

Package | PIN: VFBGA (ZXY) | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.44
10-24 $1.29
25-99 $1.20
100-249 $1.05
250-499 $0.97
500-749 $0.81
750-999 $0.67
1000+ $0.61

Features

  • 1.2 V to 3.6 V on A Port and 1.65 V to 5.5 V on
    B Port (VCCA ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at GND, All Outputs Are in the High-Impedance State
  • OE Input Circuit Referenced to VCCA
  • Low Power Consumption, 4-µA Max ICC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2000-V Human-Body Model (A114-B)
      • 1000-V Charged-Device Model (C101)
    • B Port
      • ±15-kV Human-Body Model (A114-B)
      • ±8-kV Human-Body Model (A114-B)
        (YZP Package Only)
      • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  TXB0108ZXYR

This 8-bit noninverting translator uses two separate configurable power-supply rails. TheA port is designed to track VCCA. VCCA accepts anysupply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB.VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows foruniversal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V,3.3-V, and 5-V voltage nodes. VCCA should not exceedVCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedancestate.

The TXB0108 is designed so that the OE input circuit is supplied byVCCA.

This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs,preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power-up or power-down, OE should be tied toGND through a pulldown resistor; the minimum value of the resistor is determined by thecurrent-sourcing capability of the driver.