text.skipToContent text.skipToNavigation

TXB0302EVM

TXB0302 Evaluation Module

$20.00

Features

  • 2-Bit Bidirectional Voltage-Level Translator with Automatic Direction Sensing
  • Breakout board style EVM for prototype and evaluation

Texas Instruments  TXB0302EVM

The TXB0302 is a 2-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 0.9 V to 3.6 V. This allows for low-voltage bidirectional translation between 1-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V and 3.3-V voltage nodes. For the TXB0302, when the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0302 EVM was created to allow simplified evaluation and prototyping without the need for full board development. This EVM provides peripheral header style pads for probing and signal connection to each device pin.