Features for the TXS-EVM
- Supports the TXS0101, TXS0102, TXS0104e, TXS0108e
- Supports DCK, DQE, PW and RGY families of TI
- Option of individual external loading per channel
- Additional package options supported on the footprint
Description for the TXS-EVM
The TXS-EVM is designed to support single, dual, quad and octal channel TXS devices. The TXS devices belong to the auto bidirectional voltage level translation family with an operating voltage between 1.2V and 5.5 V designed to support various generic voltage level translation applications across sectors.