text.skipToContent text.skipToNavigation

TXS0102DCTTG4

2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

Availability: 5,153

Packaging

Package | PIN: SSOP (DCT) | 8
Temp: I (-40 to 85)
Package qty | Carrier: 250 | SMALL T&R
Qty Price
1-99 $0.55
100-249 $0.47
250-999 $0.31
1,000+ $0.22

Features

  • No Direction-Control Signal Needed
  • Maximum Data Rates
    • 24 Mbps (Push Pull)
    • 2 Mbps (Open Drain)
  • Available in the Texas Instruments NanoStar™ Package
  • 1.65 V to 3.6 V on A Port and 2.3 V to 5.5 V on B Port (VCCA  ≤ VCCB)
  • VCC Isolation Feature: If Either VCC Input Is at GND, Both Ports Are in the High-Impedance State
  • No Power-Supply Sequencing Required: Either VCCA or VCCB Can Be Ramped First
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port:
      • 2500-V Human-Body Model (A114-B)
      • 250-V Machine Model (A115-A)
      • 1500-V Charged-Device Model (C101)
    • B Port:
      • 8-kV Human-Body Model (A114-B)
      • 250-V Machine Model (A115-A)
      • 1500-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  TXS0102DCTTG4

This two-bit non-inverting translator is a bidirectional voltage-level translator and canbe used to establish digital switching compatibility between mixed-voltage systems. It uses twoseparate configurable power-supply rails, with the A ports supporting operating voltages from 1.65V to 3.6 V while it tracks the VCCA supply, and the B ports supportingoperating voltages from 2.3 V to 5.5 V while it tracks the VCCB supply. Thisallows the support of both lower and higher logic signal levels while providing bidirectionaltranslation capabilities between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.

When the output-enable (OE) input is low, all I/Os are placed in the high-impedancestate, which significantly reduces the power-supply quiescent current consumption.

To ensure the high-impedance state during power up or power down, OE should be tied toGND through a pulldown resistor; the minimum value of the resistor is determined by thecurrent-sourcing capability of the driver.