Features for the TXS0206AEVM
- Voltage Translation Transceiver for Memory Card Interfaces (SD, Mini SD, MMC) with 60Mbps Max Data Rate and 3ns Typical Propagation Delay
- Breakout board style EVM for prototype and evaluation
Description for the TXS0206AEVM
The TXS0206A EVM was created to allow simplified evaluation and prototyping without the need for full board development. This EVM provides peripheral header style pads for probing and signal connection to each device pin.