text.skipToContent text.skipToNavigation

UA78L05AILPE3

100-mA, 30-V VIN positive-voltage linear regulators

Packaging

Package | PIN: TO-92 (LP) | 3
Temp: Q (-40 to 125)
Carrier: BULK
Qty Price
1-9 $0.42
10-24 $0.37
25-99 $0.34
100-249 $0.29
250-499 $0.26
500-749 $0.20
750-999 $0.15
1000+ $0.13

Features

  • 3-Terminal Linear Regulators
  • Output Current Up to 100 mA
  • No External Components
  • Internal Thermal-Overload Protection
  • Internal Short-Circuit Current Limiting

Texas Instruments  UA78L05AILPE3

The UA78L00 series of fixed-voltage linear regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation as well as for voltage regulation in major appliances. In addition, they can be used with power-pass elements to make high-current voltage regulators. One of these regulators can deliver up to 100 mA of output current. The internal limiting and thermal-shutdown features of these regulators help to protect the device from overload.

The UA78L00C and UA78L00AC series devices are characterized for operation over the virtual junction temperature range of 0°C to 125°C. The UA78L05AI device is characterized for operation over the virtual junction temperature range of –40°C to 125°C.