UC385EVM-207

text.skipToContent text.skipToNavigation

UC385EVM-207

UC385 Evaluation Module

$49.00

Features

Texas Instruments  UC385EVM-207

The UC385EVM-207 is a tool to facilitate evaluation of the UCx82-x and UCx85-x families of devices. The UC385EVM consists of the SLVP207 PCB, one UC385-ADJ adjustable, 5-A linear regulator in a TO-263 package, and supporting passive components. The adjustable device has been configured to output 1.2 V using a feedback resistor. The SLVP207 PCB is designed to accommodate multiple devices with similar pin-outs in different packages (i.e., TO-220, TO-263, or SOT-223). Specifically, in addition to the UCx82 and UCx85 families, the SLVP207 can be used with the TPS755xx, TPS756xx, TPS757xx, TPS758xx, TPS759xx, TPS725xx, TPS725xx, TPS795xx, TPS796xx, and TPS786xx families as well as any other device in the same package and with the same pinout. Therefore, some component footprints on the PCB are not populated.