UCC20520EVM-286

text.skipToContent text.skipToNavigation

UCC20520EVM-286

UCC20520 4A/6A Isolated Dual-Channel Gate Driver Evaluation Module

$49.00

Features

  • Layout example for using UCC20520 to drive MOSFET, IGBT, SiC up to 1200VDC
  • Peripheral components selection reference
  • Each pin is extended out in PCB layout for pin function identification
  • PCB board cutout facilitates high voltage isolation and test between primary side and secondary side
  • Maximized creepage distance between two output channels

Texas Instruments  UCC20520EVM-286

UCC20520EVM-286 is designed for evaluating UCC20520DW, which is an isolated single input, dual-channel gate driver with 4-A source and 6-A sink peak current capability. This EVM could be served as a driving power MOSFETs, IGBTs, and SiC MOSFETs with UCC20520 pin function identification, components selection guide and PCB layout examples