UCC21220EVM-009

text.skipToContent text.skipToNavigation

UCC21220EVM-009

UCC21220 4-A, 6-A 3.0-kVRMS Isolated Dual-Channel Gate Driver Evaluation Module

$49.00

Features

  • High performance driver with input and output interface.
  • Ability to test most data sheet parameters
  • Ability to compare performance of various drivers with compatible pinout

Texas Instruments  UCC21220EVM-009

UCC21220EVM-009 is designed for evaluating UCC21220, which is a 3.0-kVRMS Isolated Dual-Channel Gate Driver with 4.0-A source and 6.0-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide. The EVM can be used to determine PCB layout effects on the gate driver performance.