Features for the UCC21225AEVM-365
- High Performance Isolated Driver
- Ability to test almost all low voltage datasheet parameters
Description for the UCC21225AEVM-365
UCC21225AEVM-365 is designed for evaluating UCC21225ANPL, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current capability in a 5x5 LGA package. This EVM can be used as a reference design for driving power MOSFETs, IGBTs, and SiC MOSFETs with UCC21225A pin function identification, components selection guide and PCB layout example.