UCC21540EVM 5.0-kVrms Isolated Dual-Channel Gate Driver With 3.3mm Channel-to-Channel Spacing Evaluation Module angled board image

UCC21540EVM

5.0-kVrms Isolated Dual-Channel Gate Driver With 3.3mm Channel-to-Channel Spacing Evaluation Module

Pricing

Qty Price
+

Features for the UCC21540EVM

  • High-performance isolated driver with input and output interface
  • Ability to test low-voltage datasheet parameters
  • Ability to compare performance of various drivers with compatible pinout

Description for the UCC21540EVM

UCC21540EVM is designed for evaluating UCC21540, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current capability. This EVM serves as a reference design for driving power MOSFETs with up to 18V drive voltage, UCC21540 pin function identification, components selection guide and PCB layout example.

Pricing

Qty Price
+