text.skipToContent text.skipToNavigation

UCC23313DWYR ACTIVE

4-A, 3.75-kVrms opto-compatible single channel isolated gate driver

Inventory: 1,955
 
Custom reel may be available

Download data sheet for UCC23313
  |   View additional information for UCC23313

Packaging information

Package | Pins SOIC (DWY) | 6
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 850 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 3.75-kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 4.5-A source, 5.3-A sink, peak output current
  • 14-V to 33-V output driver supply voltage
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • 13-V reverse polarity voltage handling capability on input stage
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Safety-related certifications (Planned):
    • 6000-VPK basic isolation per DIN V VDEV0884-11: 2017-01
    • 3.75-kVRMSisolation for 1 minute per UL 1577
    • CQC certification perGB4943.1-2011

All trademarks are the property of their respective owners.

Description

The UCC23313 is an Opto-compatible, single-channel,isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 4.5-A source and 5.3-A sink peakoutput current and 3.75-kVRMS basic isolation rating. The high supplyvoltage range of 33 V allows the use of bipolar supplies to effectively drive IGBTs and SiC powerFETs. UCC23313 can drive both low side and high side power FETs. Key features and characteristicsbring significant performance and reliability upgrades over standard opto-coupler based gatedrivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performancehighlights include high common mode transient immunity (CMTI), low propagation delay, and smallpulse width distortion. Tight process control results in small part-to-part skew. The input stageis an emulated diode (ediode) which means long term reliability and excellent aging characteristicscompared to traditional LEDs. It is offered in a stretched SO6 package with >8.5-mm creepage andclearance, and a mold compound from material group I which has a comparative tracking index (CTI)>600 V. UCC23313’s high performance and reliability makes it ideal for use in all types of motordrives, solar inverters, industrial power supplies, and appliances. The higher operatingtemperature opens up opportunities for applications not previously able to be supported bytraditional optocouplers.

Qty Price
1-99 $1.44
100-249 $1.19
250-999 $0.85
1,000+ $0.64

Alternative carriers

Part number UCC23313DWY
Package qty | Carrier 100 | TUBE
Inventory 500
Qty | Price (USD) 1ku | $0.75