text.skipToContent text.skipToNavigation

UCC24610EVM-563

Evaluation Module for UCC24610 Secondary Side Synchronous Rectifier Controller

$99.00

Features

  • Self synchronizing secondary side controller
  • Maximum 1MHz operating frequency
  • VDS MOSFET sensing
  • 3A sink, 2A source gate driving capability
  • Micro-power sleep current for 90+ designs
  • False triggering filter
  • 20ns turn off propagation delay
  • Sync input for CCM operation

Texas Instruments  UCC24610EVM-563

The UCC24610EVM-563 is a 25W, 5V off-line DCM Flyback converter with secondary side synchronous rectification controlled by the UCC24610. The primary side control is provided by the UCC28610 Green-Mode Flyback Controller.