UCC24610EVM-693 Diode Replacement Demonstration Card for UCC24610 Secondary Side Synchronous Rectifier Controller angled board image

UCC24610EVM-693

Diode Replacement Demonstration Card for UCC24610 Secondary Side Synchronous Rectifier Controller

Pricing

Qty Price
+

Features for the UCC24610EVM-693

  • Self synchronizing secondary side controller
  • Maximum 1MHz operating frequency
  • VDS MOSFET sensing
  • 3A sink, 2A source gate driving capability
  • Micro-power sleep current for 90+ designs
  • False triggering filter
  • 20ns turn off propagation delay
  • Sync input for CCM operation

Description for the UCC24610EVM-693

The UCC24610EVM-693 is a diode replacement demonstration card that is used as a substitute for the Schottky diode in an existing customer system. This daughter card consists of the UCC24610 controller, a FET suitable for 5V, 10W output converters, and support components. The UCC24610EVM-693 can be easily connected to the customer's converter with a few wires after removal of the existing diode.

Pricing

Qty Price
+