text.skipToContent text.skipToNavigation

UCC24612-1EVM

Secondary-side synchronous rectifier controller diode-replacement demonstration board

$99.00

Availability: In stock

Features

  • Small SR controller daughter card to easily evaluate performance as diode replacement           
  • Supports CCM/DCM/QR Flyback, LLC, Active Clamp Flyback Topologies           
  • Supports High Side or Low Side SR           
  • Supports 4V to 28V output applications directly           
  • Includes SR MOSFET in industry standard package 

Texas Instruments  UCC24612-1EVM

The UCC24612-1EVM evaluation module (EVM) is used to convert the output rectifier of a flyback converter from a diode to a synchronous rectifier (SR) FET to investigate and evaluate the efficiency benefits of using an SR over a rectifier diode.