Features for the UCC24630EVM-636
- 91.49% @115V AC, 89.81% @230V AC 4-point average efficiency
- 83.14% @120V AC, 82.24% @230V AC 10% load efficiency
- 59mW No load Power consumption at 230V AC
- Fast turn-on time
- <80mV output voltage ripple
- AC line input UVLO protection
Description for the UCC24630EVM-636
This is a high efficiency 65W AC/DC design using UCC24630 Synchronous Rectification Controller for a Universal input (85Vac to 265Vac) to 19.5V @3.33A output exceeding CoC-5 Tier2 and DOE Level VI performance requirements for external power supplies.