UCC25630-1EVM-291

text.skipToContent text.skipToNavigation

UCC25630-1EVM-291

UCC256301 LLC Evaluation Module

$175.00

Features

  • Optimized low power features enable extreme low standby power
  • Advanced burst mode with adaptive threshold
  • Improved capacitive region avoidance scheme
  • Adaptive dead-time
  • X-capacitor discharge

Texas Instruments  UCC25630-1EVM-291

UCC25630-1EVM-291 is an EVM of LLC resonant half-bridge DC-DC power converter with LLC controller UCC256301. UCC25630-1EVM-291 accepts DC line input from 340Vdc to 410Vdc, AC input voltage from 85 VAC to 264 VAC, and outputs nominal 12Vdc with full load output power 120W, or full output current 10A.