UCC27800EVM-336

text.skipToContent text.skipToNavigation

UCC27800EVM-336

UCC27800 200V, 5-A, High-Side Low-Side Gate Driver Evaluation Module

$49.00

Features

  • High performance driver with input and output interface.
  • Ability to test most data sheet parameters
  • Ability to compare performance of various drivers with compatible pinout

Texas Instruments  UCC27800EVM-336

UCC27800EVM-336 is designed for evaluating UCC27800DRM, which is a 200V half bridge gate driver with high source and sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide. The EVM can be used to determine PCB layout effects on the gate driver performance.