UCC28056EVM-296

text.skipToContent text.skipToNavigation

UCC28056EVM-296

UCC28056 PFC Evaluation Board

$149.00

Features

  • Unity power factor and optimized THD
  • Industry best light load efficiency with advanced light load efficiency management
  • <50mW no-load power consumption 
  • No Inductor ZCD Winding Required, allows Low Cost without compromising Power Factor
  • Fast, Enhanced Dynamic Response (non-linear control)
  • Full, Robust Protection

Texas Instruments  UCC28056EVM-296

The UCC28056EVM is an EVM of PFC converter with UCC28056, a CrM/DCM Mixed Mode PFC Controller. The EVM accepts an input of 85Vac to 265Vac and provides an output of 390Vdc with full load output power of 165W.