text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

UCC28056EVM-296

UCC28056 PFC evaluation board

Inventory: In stock
149.0

Pricing


Qty Price (USD)
1+ 149.0

Features for the UCC28056EVM-296

  • Unity power factor and optimized THD
  • Industry best light load efficiency with advanced light load efficiency management
  • <50mW no-load power consumption 
  • No Inductor ZCD Winding Required, allows Low Cost without compromising Power Factor
  • Fast, Enhanced Dynamic Response (non-linear control)
  • Full, Robust Protection

Description for the UCC28056EVM-296

The UCC28056EVM is an EVM of PFC converter with UCC28056, a CrM/DCM Mixed Mode PFC Controller. The EVM accepts an input of 85Vac to 265Vac and provides an output of 390Vdc with full load output power of 165W.

Inventory: In stock
149.0

Pricing


Qty Price (USD)
1+ 149.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more