Added to Your Shopping Cart

UCC28056EVM-296
UCC28056 PFC evaluation board
$149.00
Features
- Unity power factor and optimized THD
- Industry best light load efficiency with advanced light load efficiency management
- <50mW no-load power consumption
- No Inductor ZCD Winding Required, allows Low Cost without compromising Power Factor
- Fast, Enhanced Dynamic Response (non-linear control)
- Full, Robust Protection
Texas Instruments UCC28056EVM-296
The UCC28056EVM is an EVM of PFC converter with UCC28056, a CrM/DCM Mixed Mode PFC Controller. The EVM accepts an input of 85Vac to 265Vac and provides an output of 390Vdc with full load output power of 165W.