Packaging information
Package | Pins TSSOP (PW) | 20 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 70 | TUBE |
Features for the UCC28070
- Interleaved Average Current-Mode PWM Control
With Inherent Current Matching - Advanced Current Synthesizer Current Sensing
for Superior Efficiency - Highly-Linear Multiplier Output With Internal
Quantized Voltage Feed-Forward Correction for
Near-Unity PF - Programmable Frequency from 30 kHz to 300 kHz
- Programmable Maximum Duty-Cycle Clamp
- Programmable Frequency-Dithering Rate and
Magnitude for Enhanced EMI Reduction- Magnitude: 3 kHz to 30 kHz
- Rate: Up to 30 kHz
- External-Clock Synchronization Capability
- Enhanced Load and Line Transient Response
through Voltage Amplifier Output Slew-Rate
Correction - Programmable Peak Current Limiting
- Bias-Supply UVLO, Overvoltage Protection, Open-
Loop Detection, and PFC-Enable Monitoring - External PFC-Disable Interface
- Open-Circuit Protection on VSENSE and VINAC
pins - Programmable Soft-Start
Description for the UCC28070
The UCC28070 is an advanced power factor correction (PFC) device that integrates two pulse-width modulators (PWMs) operating 180° out of phase. This interleaved PWM operation generates substantial reduction in the input and output ripple currents, allowing the conducted-EMI filtering to become easier and less expensive. A significantly improved multiplier design provides a shared current reference to two independent current amplifiers that ensures matched average-current mode control in both PWM outputs while maintaining a stable, low-distortion, sinusoidal input-line current.
The UCC28070 device contains multiple innovations including current synthesis and quantized voltage feed-forward to promote performance enhancements in PF, efficiency, THD, and transient response. Features including frequency dithering, clock synchronization, and slew rate enhancement further expand the potential performance enhancements.
The UCC28070 device also contains a variety of protection features including output-overvoltage detection, programmable peak-current limit, undervoltage lockout, and open-loop protection.