text.skipToContent text.skipToNavigation

UCC28514EVM

UCC28514 Evaluation Module

$99.00

Features

Texas Instruments  UCC28514EVM

The UCC28514EVM Evaluation Module is a 100-W offline AC-DC voltage converter with Power Factor Correction (PFC). The prototype was designed to show how the UCC28514 could be configured to control a dc-regulated ouput offline with one control integrated circuit. The module was designed to operate over a universal input range of 85 V to 265 V with a regulated 240V, 100-W output.