UCC28630EVM-572 UCC28630 Evaluation Module angled board image

UCC28630EVM-572

UCC28630 Evaluation Module

Pricing

Qty Price
+

Features for the UCC28630EVM-572

  • Transient peak power capability of 200% of nominal output power
  • Primary Side Regulation (PSR) eliminates opto-coupler
  • Active X-cap discharge for no-load power reduction.
  • +/- 1% Voltage regulation
  • +/- 7.5% Constant Current Regulation (7A nominal)
  • No audible noise.
  • Protection Functions: Output Over Voltage, Bias over voltage, AC Brownout, Over Current.
  • Frequency dithering for EMI reducation.

Description for the UCC28630EVM-572

The Texas Instruments UCC28630EVM-572 evaluation module (EVM) is a 65W primary side regulated (PSR) flyback converter for offline applications, with 130W transient surge capability. It is intended for evaluation purposes and is not intended to be an end product.

Pricing

Qty Price
+